??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1210.100 Mounting Block
HELP_VARIABLE
Company
Halder
Description
EH 1210 - Mounting Blocks
Bill of material
1210.100 Mounting Block
BESTNR
Ref. No.
1210.100
L1
70 mm
B1
70 mm
B2
14 mm
B3
24 mm
D1
12.25 mm
D2
M 12
H1
70 mm
H2
10 mm
H3
20 mm
H4
35 mm
L2
35 mm
L3
25 mm
G
Weight
1700 g
SYSTEM
V70
Embedded user actions